IESNA:LM-63-2002
[TEST]P953667
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-927-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16166
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2521.6 2367.4 2233.7 2075.5 1917.2 1819.2 1784.5 1789.6 1819.2 1857
2033.6 2581.8 3472.1 4364.3 5266.8 5957.9 6568.4 7048.2 7539.3 7854.7
7878.2 7487.2 5740.5 5001.4 4161.2 2827.9 1751.9 1384.3 930 490
245 185.8 118.4 69.4 27.6 0 0
2521.6 2388.9 2255.2 2097.9 1937.7 1838.6 1801.9 1798.8 1824.3 1859
1994.8 2470.6 3326.1 4328.6 5194.3 5914 6548 7096.2 7555.6 7920.1
8001.8 7679.2 5991.6 5127.9 4327.6 3008.6 1865.2 1436.4 961.7 514.5
285.8 224.6 153.1 100 65.3 15.3 0
2521.6 2385.8 2260.3 2111.2 1955 1858 1817.2 1809 1825.4 1857
1945.8 2295 3028 3984.5 4912.5 5739.5 6488.8 7129.9 7691.4 8159
8330.5 8188.6 7654.7 6018.2 5047.3 3724.2 2336.8 1682.4 1224 715.6
481.9 398.1 348.1 289.9 199.1 34.7 0
2521.6 2400.1 2279.7 2150 2010.1 1906 1860.1 1841.7 1847.8 1872.3
1916.2 2097.9 2583.9 3370 4305.1 5239.2 6159 7038 7824.1 8392.8
8737.8 8784.8 8529.6 8086.5 7361.7 6116.2 4994.2 3834.5 2570.6 1190.4
604.4 398.1 301.2 199.1 78.6 0 0
2521.6 2405.2 2304.2 2194.9 2081.6 1994.8 1942.8 1922.3 1919.3 1938.7
1971.3 2038.7 2255.2 2742.1 3492.5 4382.7 5378.1 6404.1 7422.9 8279.4
8903.2 9240.1 9253.4 9007.3 8673.5 8217.2 7579.1 6479.6 4820.7 2911.6
1243.4 432.9 180.7 101.1 39.8 3.1 0
2521.6 2425.6 2335.8 2260.3 2178.6 2113.2 2077.5 2061.2 2059.1 2074.5
2104.1 2146.9 2236.8 2436.9 2844.2 3473.1 4295.9 5235.1 6217.2 7191.2
8118.1 8903.2 9498.4 9738.3 9761.8 9750.5 9762.8 9487.2 8215.1 5839.5
3256.6 1096.4 278.7 103.1 25.5 2 0
2521.6 2446.1 2377.7 2328.7 2289.9 2264.3 2259.2 2268.4 2286.8 2311.3
2348.1 2399.1 2465.5 2575.7 2759.5 3073.9 3562.9 4220.4 4961.5 5757.8
6623.5 7518.9 8390.7 9178.8 9875.1 10445.8 11043 11639.2 11628 9801.6
6086.6 2577.8 671.7 189.9 57.2 4.1 0
2521.6 2473.6 2432.8 2409.3 2406.2 2420.5 2450.1 2501.2 2550.2 2609.4
2689 2769.7 2850.3 2959.6 3102.5 3324 3667 4148.9 4713.5 5380.1
6139.6 6899.2 7690.4 8443.8 9415.7 10416.2 11631 12773.4 13347.1 12661.1
9982.3 5444.4 1525.2 324.6 69.4 5.1 0
2521.6 2504.2 2490 2504.2 2533.9 2582.9 2645.1 2718.6 2788.1 2865.6
2950.4 3036.1 3127 3247.5 3405.7 3635.4 3953.9 4398 4950.3 5590.4
6363.2 7186.1 8102.8 9100.2 10181.4 11382.9 12650.9 13844.3 14458.9 13847.4
10899 5021.8 1066.8 276.7 57.2 5.1 0
2521.6 2503.2 2499.1 2517.5 2553.3 2610.4 2681.9 2751.3 2832 2906.5
2990.2 3071.9 3165.8 3278.1 3440.4 3674.2 3999.9 4445 5008.5 5699.6
6483.7 7343.3 8280.5 9320.7 10429.4 11649.4 12921.4 14058.7 14566.1 13686.1
10274.3 4181.6 811.6 215.4 42.9 4.1 0
2521.6 2523.6 2540 2596.1 2664.5 2757.4 2869.7 2982 3093.3 3205.6
3314.8 3432.2 3557.8 3727.3 3974.3 4290.8 4678.7 5172.9 5765 6428.6
7137.1 7872.1 8666.4 9416.7 10104.8 10687.7 11139 11276.8 10774.5 9209.5
5908.9 1734.5 315.5 97 24.5 8.2 0
2521.6 2532.8 2563.5 2624.7 2712.5 2822.8 2944.3 3071.9 3197.4 3311.8
3423.1 3531.3 3646.6 3787.5 3956 4184.6 4488.9 4859.4 5275 5704.7
6139.6 6577.6 7002.3 7338.2 7513.8 7515.8 7355.5 6992.1 6244.8 5187.2
3365.9 1130.1 252.2 82.7 31.6 12.3 0
2521.6 2534.9 2572.6 2633.9 2724.8 2827.9 2937.1 3042.3 3131.1 3198.5
3237.2 3261.8 3269.9 3282.2 3306.7 3346.5 3452.7 3678.3 3964.1 4243.8
4426.6 4510.3 4494 4266.3 3766.1 3104.5 2370.5 1553.8 904.5 488
261.3 115.4 48 19.4 7.1 1 0
2521.6 2541 2563.5 2606.3 2638 2655.3 2657.4 2616.5 2542 2414.4
2234.7 2010.1 1754.9 1497.6 1249.6 1017.8 810.6 670.7 621.7 615.6
621.7 617.6 555.4 440 314.4 210.3 139.9 106.2 87.8 71.5
55.1 34.7 14.3 6.1 2 0 0
2521.6 2542 2536.9 2502.2 2427.7 2314.4 2160.2 1937.7 1646.7 1308.8
993.3 735 548.2 449.2 413.5 406.3 401.2 395.1 384.9 373.6
356.3 318.5 262.4 204.2 157.2 124.5 99 77.6 60.2 44.9
29.6 14.3 6.1 2 0 0 0
2521.6 2527.7 2473.6 2342.9 2145.9 1889.7 1540.5 1157.7 831 603.3
482.9 430.8 399.2 372.6 349.1 329.7 319.5 308.3 298.1 287.9
271.6 243 206.2 167.4 131.7 105.2 84.7 65.3 49 33.7
17.4 8.2 3.1 0 0 0 0
2521.6 2509.4 2384.8 2166.3 1862.1 1484.4 1049.5 717.7 536 473.7
443.1 414.5 378.8 335.9 292 255.2 227.7 215.4 223.6 235.8
235.8 221.5 196 163.3 128.6 102.1 79.6 62.3 45.9 30.6
19.4 8.2 3.1 0 0 0 0
2521.6 2502.2 2317.4 2007.1 1592.6 1102.6 719.7 533.9 484.9 458.4
430.8 392 346.1 297.1 250.1 210.3 177.6 161.3 154.2 152.1
153.1 153.1 149.1 135.8 119.4 102.1 85.8 68.4 55.1 43.9
32.7 19.4 4.1 0 0 0 0
2521.6 2499.1 2262.3 1894.8 1402.7 899.4 591.1 503.3 475.7 450.2
415.5 370.6 321.6 271.6 228.7 192.9 170.5 158.2 150.1 142.9
135.8 129.7 124.5 118.4 110.3 99 84.7 71.5 61.3 50
36.8 22.5 4.1 0 0 0 0
2521.6 2486.9 2212.3 1793.7 1254.7 767.7 538 494.1 470.6 441
403.3 361.4 316.5 267.5 224.6 192.9 173.6 163.3 156.2 150.1
141.9 135.8 128.6 121.5 112.3 97 77.6 66.4 55.1 43.9
30.6 14.3 2 0 0 0 0
2521.6 2485.9 2197 1755.9 1194.4 718.7 521.7 490 468.6 436.9
398.1 359.4 317.5 271.6 227.7 194 175.6 165.4 157.2 151.1
145 137.8 129.7 120.5 107.2 86.8 63.3 53.1 42.9 31.6
20.4 7.1 0 0 0 0 0
2521.6 2487.9 2187.8 1740.6 1168.9 703.4 521.7 489 466.5 435.9
396.1 357.3 317.5 270.5 226.6 192.9 175.6 165.4 158.2 152.1
146 137.8 129.7 120.5 106.2 83.7 61.3 52.1 40.8 30.6
18.4 6.1 0 0 0 0 0
